Outdoor 4/8 ohm Audio Systems Lightning Protector

SKU AL-D2-AW
QTY available 46
Quantity Price
1 - 9 $163.99
10 - 24 $160.71
25 - 99 $157.43
100 + Call Us
Price $163.99

All Prices are in US Dollars and do not include duties



Two Channel Protection for Audio Systems

The Hyperlink AL-D2-AW is a two channel high performance weather-proof two-stage lightning protector capable of protecting a 100 Watt RMS* stereo receiver or amplifier from surges on its speaker wires. This model provides protection to two pairs of wires. It can also be used with mono systems such as public address systems driving up to two speakers.

The AL-D2-AW is designed for use with 4/8 ohm audio systems (typical home systems) driving outdoor speakers installed in open areas, such as pool and patios.

Weather-Proof Construction

The AL-D2-AW features a weatherproof ABS enclosure with gasketed cover and concealed mounting holes. Weather-Proof conduits provide access to internal input and output terminal strips. For maximum protection, a ground clamp provides a tie point for earth ground.

For mounting to masts up to 2 inches in diameter, the HGX-PMT25 mast mounting kit is available (sold separately).

For additional information and complete specifications, click on data sheet link below.


Features
  • Ground clamp provided on outside of enclosure
  • Weatherproof ABS enclosure
  • Gasketed cover and concealed mounting holes
  • Screw terminals

Application
  • 4/8 ohm audio systems (typical home systems)